Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23044KEJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
23044KEJW33C3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
23044KEJW33C4 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
23044KEJW33W40I N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
23044KEJW33W40IC3 N/A 220 mm N/A 340 mm13.3858 in N/A 90 mm3.5433 in N/A 1/12 N/A 1400 rpm N/A 1700 rpm N/A
23048EJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A N/A 1300 rpm N/A 1500 rpm N/A
23048EJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A N/A 1300 rpm N/A 1500 rpm N/A
23048EJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A N/A 1300 rpm N/A 1500 rpm N/A
23048EJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A N/A 1300 rpm N/A 1500 rpm N/A
23048KEJW33 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23048KEJW33C2 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23048KEJW33C3 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23048KEJW33C4 N/A 240 mm N/A 360 mm14.1732 in N/A 92 mm3.622 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23052EJW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052EJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052EJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052EJW33C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052EJW33W37IW37C N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052EJW507C08 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052EJW507C08C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052EJW507C08C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052EJW507C08C4 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A N/A 1100 rpm N/A 1300 rpm N/A
23052KEJW33 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A
23052KEJW33C2 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A
23052KEJW33C3 N/A 260 mm N/A 400 mm15.748 in N/A 104 mm4.0945 in N/A 1/12 N/A 1100 rpm N/A 1300 rpm N/A
Unit of Measure
« 31 32 33 34 35 »