Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23072EJW507C08C3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A
23072EJW507C08C4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A
23072EJW509C08 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A
23072EJW509C08C3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A
23072EJW509C08C4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A N/A 770 rpm N/A 900 rpm N/A
23072KEJW507C08 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 1/12 N/A 770 rpm N/A 900 rpm N/A
23072KEJW507C08C2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 1/12 N/A 770 rpm N/A 900 rpm N/A
23072KEJW507C08C3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 1/12 N/A 770 rpm N/A 900 rpm N/A
23072KEJW507C08C4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 1/12 N/A 770 rpm N/A 900 rpm N/A
23072KEJW906A N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 1/12 N/A 770 rpm N/A 900 rpm N/A
23072KEJW906AC2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 1/12 N/A 770 rpm N/A 900 rpm N/A
23072KEJW906AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 134 mm5.2760 in N/A 1/12 N/A 770 rpm N/A 900 rpm N/A
23076EJW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A N/A 710 rpm N/A 830 rpm N/A
23076EJW507C08C2 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A N/A 710 rpm N/A 830 rpm N/A
23076EJW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A N/A 710 rpm N/A 830 rpm N/A
23076EJW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A N/A 710 rpm N/A 830 rpm N/A
23076EJW509C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A N/A 710 rpm N/A 830 rpm N/A
23076KEJW507C08 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 1/12 N/A 710 rpm N/A 830 rpm N/A
23076KEJW507C08C2 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 1/12 N/A 710 rpm N/A 830 rpm N/A
23076KEJW507C08C3 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 1/12 N/A 710 rpm N/A 830 rpm N/A
23076KEJW507C08C4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 1/12 N/A 710 rpm N/A 830 rpm N/A
23076KEJW906A N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 1/12 N/A 710 rpm N/A 830 rpm N/A
23076KEJW906AC4 N/A 380 mm N/A 560 mm22.0470 in N/A 135 mm5.3150 in N/A 1/12 N/A 710 rpm N/A 830 rpm N/A
23080EJW507C08 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A N/A 660 rpm N/A 760 rpm N/A
23080EJW507C08C3 N/A 400 mm N/A 600 mm23.6220 in N/A 148 mm5.8270 in N/A N/A 660 rpm N/A 760 rpm N/A
Unit of Measure
« 31 32 33 34 35 »