Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23136KEJW33 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23136KEJW33C3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23136KEJW33C5 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23136KEJW33W40I N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23136KEJW33W40IC3 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23136KEJW33W40IC4 N/A 180 mm N/A 300 mm11.811 in N/A 96 mm3.7795 in N/A 1/12 N/A 1300 rpm N/A 1500 rpm N/A
23138EJW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A N/A 1200 rpm N/A 1400 rpm N/A
23138EJW507C08C2 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A N/A 1200 rpm N/A 1400 rpm N/A
23138EJW507C08C3 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A N/A 1200 rpm N/A 1400 rpm N/A
23138EJW507C08C4 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A N/A 1200 rpm N/A 1400 rpm N/A
23138KEJW507C08 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
23138KEJW507C08C2 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
23138KEJW507C08C3 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
23138KEJW507C08C4 N/A 190 mm N/A 320 mm12.5984 in N/A 104 mm4.0945 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
23140EJW33 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A N/A 1200 rpm N/A 1400 rpm N/A
23140EJW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A N/A 1200 rpm N/A 1400 rpm N/A
23140EJW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A N/A 1200 rpm N/A 1400 rpm N/A
23140EJW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A N/A 1200 rpm N/A 1400 rpm N/A
23140KEJW33 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
23140KEJW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
23140KEJW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
23140KEJW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 112 mm4.4094 in N/A 1/12 N/A 1200 rpm N/A 1400 rpm N/A
23144EJW33 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A N/A 1000 rpm N/A 1200 rpm N/A
23144EJW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A N/A 1000 rpm N/A 1200 rpm N/A
23144EJW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A N/A 1000 rpm N/A 1200 rpm N/A
Unit of Measure
« 36 37 38 39 40 »