Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 36 37 38 39 40 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23144EJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A N/A 1000 rpm N/A 1200 rpm N/A
23144KEJW33 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
23144KEJW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
23144KEJW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
23144KEJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
23144KEJW40IW534C4 N/A 220 mm N/A 370 mm14.5669 in N/A 120 mm4.7244 in N/A 1/12 N/A 1000 rpm N/A 1200 rpm N/A
23148EJW507C08 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A N/A 910 rpm N/A 1000 rpm N/A
23148EJW507C08C3 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A N/A 910 rpm N/A 1000 rpm N/A
23148KEJW40IW534C4 N/A 240 mm N/A 400 mm15.748 in N/A 128 mm5.0394 in N/A 1/12 N/A 910 rpm N/A 1000 rpm N/A
23152EJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152EJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152EJW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152EJW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152EJW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152EJW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152EJW507C08C7 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152EJW507C08C8 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152EJW509C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A N/A 830 rpm N/A 930 rpm N/A
23152KEJW40IW534 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 1/12 N/A 830 rpm N/A 930 rpm N/A
23152KEJW40IW534C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 1/12 N/A 830 rpm N/A 930 rpm N/A
23152KEJW40IW534C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 1/12 N/A 830 rpm N/A 930 rpm N/A
23152KEJW507C08 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 1/12 N/A 830 rpm N/A 930 rpm N/A
23152KEJW507C08C2 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 1/12 N/A 830 rpm N/A 930 rpm N/A
23152KEJW507C08C3 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 1/12 N/A 830 rpm N/A 930 rpm N/A
23152KEJW507C08C4 N/A 260 mm N/A 440 mm17.323 in N/A 144 mm5.669 in N/A 1/12 N/A 830 rpm N/A 930 rpm N/A
Unit of Measure
« 36 37 38 39 40 »