Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Part Number |
d - Bore |
D - Outer Diameter |
B - Outer Ring Width |
Bore_Taper |
Reference Thermal Speed Rating (Grease) |
Reference Thermal Speed Rating (Oil) |
CAD |
|---|---|---|---|---|---|---|---|
| 23156EJW45CC08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156EJW507C08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156EJW507C08C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156EJW507C08C3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156KEJW507C08 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 1/12 | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156KEJW507C08C2 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 1/12 | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156KEJW507C08C3 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 1/12 | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23156KEJW507C08C7 | N/A 280 mm | N/A 460 mm18.1100 in | N/A 146 mm5.7480 in | N/A 1/12 | N/A 770 rpm | N/A 870 rpm |
N/A
|
| 23160EJW33W40W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160EJW33W40W45AC2 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160EJW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160EJW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160EJW507C08 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160EJW507C08C3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160EJW509C08 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160EJW509C08C3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160KEJW33W40IW45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 1/12 | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160KEJW33W45A | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 1/12 | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160KEJW33W45AC3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 1/12 | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160KEJW507C08 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 1/12 | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160KEJW507C08C3 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 1/12 | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23160KEJW507C08C4 | N/A 300 mm | N/A 500 mm19.685 in | N/A 160 mm6.299 in | N/A 1/12 | N/A 680 rpm | N/A 760 rpm |
N/A
|
| 23164EJW45CC08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A | N/A 620 rpm | N/A 690 rpm |
N/A
|
| 23164EJW507C08 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A | N/A 620 rpm | N/A 690 rpm |
N/A
|
| 23164EJW507C08C2 | N/A 320.000 mm | N/A 540 mm21.2600 in | N/A 176 mm6.9290 in | N/A | N/A 620 rpm | N/A 690 rpm |
N/A
|