Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

23172KEJW33W45A N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 590 rpm N/A
23172KEJW507C08 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 590 rpm N/A
23172KEJW507C08C2 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 590 rpm N/A
23172KEJW507C08C3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 590 rpm N/A
23172KEJW507C08C4 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 590 rpm N/A
23172KEJW906A N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 590 rpm N/A
23172KEJW906AC3 N/A 360.000 mm N/A 600 mm23.6220 in N/A 192 mm7.5590 in N/A 1/12 N/A 530 rpm N/A 590 rpm N/A
23218EJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A N/A 2600 rpm N/A 3000 rpm N/A
23218EJW33C2 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A N/A 2600 rpm N/A 3000 rpm N/A
23218EJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A N/A 2600 rpm N/A 3000 rpm N/A
23218EJW33C3VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A N/A N/A N/A
23218EJW33C4 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A N/A 2600 rpm N/A 3000 rpm N/A
23218EJW33VSL609 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A N/A N/A N/A
23218EJW33W25C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A N/A 2600 rpm N/A 3000 rpm N/A
23218KEJW33 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 1/12 N/A 2600 rpm N/A 3000 rpm N/A
23218KEJW33C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 1/12 N/A 2600 rpm N/A 3000 rpm N/A
23218KEJW841C3 N/A 90 mm N/A 160 mm6.2992 in N/A 52.400 mm2.0630 in N/A 1/12 N/A 2600 rpm N/A 3000 rpm N/A
23220EJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A N/A 2300 rpm N/A 2700 rpm N/A
23220EJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A N/A 2300 rpm N/A 2700 rpm N/A
23220EJW33C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A N/A 2300 rpm N/A 2700 rpm N/A
23220EJW33C4 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A N/A 2300 rpm N/A 2700 rpm N/A
23220EJW33VSL609 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A N/A N/A N/A
23220EJW98C3 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A N/A 2300 rpm N/A 2700 rpm N/A
23220KEJW33 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 1/12 N/A 2300 rpm N/A 2700 rpm N/A
23220KEJW33C2 N/A 100 mm N/A 180 mm7.0866 in N/A 60.300 mm2.3740 in N/A 1/12 N/A 2300 rpm N/A 2700 rpm N/A
Unit of Measure
« 41 42 43 44 45 »