Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24032EJW33C2 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A
24032EJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A
24032EJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A
24032EJW33W89C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A
24032EJW841C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A
24032EJW841C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A
24032EJW901C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1800 rpm N/A
24032KEJW33 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1/30 N/A 1500 rpm N/A 1800 rpm N/A
24032KEJW33C3 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1/30 N/A 1500 rpm N/A 1800 rpm N/A
24032KEJW33C4 N/A 160 mm N/A 240 mm9.4488 in N/A 80 mm3.1496 in N/A 1/30 N/A 1500 rpm N/A 1800 rpm N/A
24034EJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A N/A 1500 rpm N/A 1700 rpm N/A
24034EJW33C2 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A N/A 1500 rpm N/A 1700 rpm N/A
24034EJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A N/A 1500 rpm N/A 1700 rpm N/A
24034EJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A N/A 1500 rpm N/A 1700 rpm N/A
24034EJW841C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A N/A 1500 rpm N/A 1700 rpm N/A
24034EJW841C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A N/A 1500 rpm N/A 1700 rpm N/A
24034EJW901C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A N/A 1500 rpm N/A 1700 rpm N/A
24034KEJW33 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1/30 N/A 1500 rpm N/A 1700 rpm N/A
24034KEJW33C3 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1/30 N/A 1500 rpm N/A 1700 rpm N/A
24034KEJW33C4 N/A 170 mm N/A 260 mm10.2362 in N/A 90 mm3.5433 in N/A 1/30 N/A 1500 rpm N/A 1700 rpm N/A
24036EJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24036EJW33C2 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24036EJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24036EJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24036EJW33C5 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A N/A 1300 rpm N/A 1500 rpm N/A
Unit of Measure
« 51 52 53 54 55 »