Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24036EJW33W59DC3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24036EJW901C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24036KEJW33 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1/30 N/A 1300 rpm N/A 1500 rpm N/A
24036KEJW33C3 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1/30 N/A 1300 rpm N/A 1500 rpm N/A
24036KEJW33C4 N/A 180 mm N/A 280 mm11.0236 in N/A 100 mm3.937 in N/A 1/30 N/A 1300 rpm N/A 1500 rpm N/A
24038EJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1400 rpm N/A
24038EJW33C2 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1400 rpm N/A
24038EJW33C3 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1400 rpm N/A
24038EJW33C4 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1400 rpm N/A
24038KEJW33 N/A 190 mm N/A 290 mm11.4173 in N/A 100 mm3.937 in N/A 1/30 N/A 1200 rpm N/A 1400 rpm N/A
24040EJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A N/A 1100 rpm N/A 1300 rpm N/A
24040EJW33C2 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A N/A 1100 rpm N/A 1300 rpm N/A
24040EJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A N/A 1100 rpm N/A 1300 rpm N/A
24040EJW33C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A N/A 1100 rpm N/A 1300 rpm N/A
24040EJW33W21A N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A N/A 1100 rpm N/A 1300 rpm N/A
24040EJW33W25 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A N/A 1100 rpm N/A 1300 rpm N/A
24040EJW33W40IC3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A N/A 1100 rpm N/A 1300 rpm N/A
24040EJW841 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A N/A 1100 rpm N/A 1300 rpm N/A
24040KEJW33 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1/30 N/A 1100 rpm N/A 1300 rpm N/A
24040KEJW33C3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1/30 N/A 1100 rpm N/A 1300 rpm N/A
24040KEJW33W40I N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1/30 N/A 1100 rpm N/A 1300 rpm N/A
24040KEJW33W40IC3 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1/30 N/A 1100 rpm N/A 1300 rpm N/A
24040KEJW507C08C4 N/A 200 mm N/A 310 mm12.2047 in N/A 109 mm4.2913 in N/A 1/30 N/A 1100 rpm N/A 1300 rpm N/A
24044EJW33 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A N/A 1000 rpm N/A 1200 rpm N/A
24044EJW33C2 N/A 220 mm N/A 340 mm13.3858 in N/A 118 mm4.6457 in N/A N/A 1000 rpm N/A 1200 rpm N/A
Unit of Measure
« 51 52 53 54 55 »