Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24060KEJW33W45A N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 1/30 N/A 670 rpm N/A 750 rpm N/A
24060KEJW33W45AC2 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 1/30 N/A 670 rpm N/A 750 rpm N/A
24060KEJW33W45AC3 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 1/30 N/A 670 rpm N/A 750 rpm N/A
24060KEJW33W45AC4 N/A 300 mm N/A 460 mm18.1100 in N/A 160 mm6.299 in N/A 1/30 N/A 670 rpm N/A 750 rpm N/A
24064EJW33W45A N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A
24064EJW33W45AC2 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A
24064EJW33W45AC3 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A
24064EJW33W45AC4 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A N/A 630 rpm N/A 710 rpm N/A
24064KEJW33W45A N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A
24064KEJW33W45AC2 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A
24064KEJW33W45AC3 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A
24064KEJW33W45AC4 N/A 320.000 mm N/A 480 mm18.898 in N/A 160 mm6.299 in N/A 1/30 N/A 630 rpm N/A 710 rpm N/A
24068EJW33W45A N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A N/A 570 rpm N/A 640 rpm N/A
24068EJW33W45AC2 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A N/A 570 rpm N/A 640 rpm N/A
24068EJW33W45AC3 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A N/A 570 rpm N/A 640 rpm N/A
24068EJW33W45AC4 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A N/A 570 rpm N/A 640 rpm N/A
24068KEJW33W45A N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 1/30 N/A 570 rpm N/A 640 rpm N/A
24068KEJW33W45AC2 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 1/30 N/A 570 rpm N/A 640 rpm N/A
24068KEJW33W45AC3 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 1/30 N/A 570 rpm N/A 640 rpm N/A
24068KEJW33W45AC4 N/A 340.000 mm N/A 520 mm20.472 in N/A 180 mm7.087 in N/A 1/30 N/A 570 rpm N/A 640 rpm N/A
24072EJW33W27W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 600 rpm N/A
24072EJW33W45A N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 600 rpm N/A
24072EJW33W45AC2 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 600 rpm N/A
24072EJW33W45AC3 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 600 rpm N/A
24072EJW33W45AC4 N/A 360.000 mm N/A 540 mm21.2600 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 600 rpm N/A
Unit of Measure
« 51 52 53 54 55 »