Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24126EJW33 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1600 rpm N/A
24126EJW33C2 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1600 rpm N/A
24126EJW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1600 rpm N/A
24126EJW33C4 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1600 rpm N/A
24126EJW841 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A N/A 1500 rpm N/A 1600 rpm N/A
24126KEJW33 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1/30 N/A 1500 rpm N/A 1600 rpm N/A
24126KEJW33C3 N/A 130 mm N/A 210 mm8.2677 in N/A 80 mm3.1496 in N/A 1/30 N/A 1500 rpm N/A 1600 rpm N/A
24128EJW33 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24128EJW33C2 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24128EJW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24128EJW33C4 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24128EJW33W25 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24128EJW33W25C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A N/A 1300 rpm N/A 1500 rpm N/A
24128KEJW33 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1/30 N/A 1300 rpm N/A 1500 rpm N/A
24128KEJW33C3 N/A 140 mm N/A 225 mm8.8583 in N/A 85 mm3.3465 in N/A 1/30 N/A 1300 rpm N/A 1500 rpm N/A
24130EJW33 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1300 rpm N/A
24130EJW33C2 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1300 rpm N/A
24130EJW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1300 rpm N/A
24130EJW33C4 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1300 rpm N/A
24130EJW841 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1300 rpm N/A
24130EJW841C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A N/A 1200 rpm N/A 1300 rpm N/A
24130KEJW33 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1/30 N/A 1200 rpm N/A 1300 rpm N/A
24130KEJW33C3 N/A 150 mm N/A 250 mm9.8425 in N/A 100 mm3.937 in N/A 1/30 N/A 1200 rpm N/A 1300 rpm N/A
24132EJW33 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A N/A 1000 rpm N/A 1100 rpm N/A
24132EJW33C2 N/A 160 mm N/A 270 mm10.6299 in N/A 109 mm4.2913 in N/A N/A 1000 rpm N/A 1100 rpm N/A
Unit of Measure
« 56 57 58 59 60