Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24138EJW841C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A N/A 810 rpm N/A 880 rpm N/A
24138KEJW33 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 1/30 N/A 810 rpm N/A 880 rpm N/A
24138KEJW33C3 N/A 190 mm N/A 320 mm12.5984 in N/A 128 mm5.0394 in N/A 1/30 N/A 810 rpm N/A 880 rpm N/A
24140EJW33 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
24140EJW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
24140EJW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
24140EJW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
24140EJW507MW40IW69C2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A N/A 790 rpm N/A 850 rpm N/A
24140KEJW33 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 1/30 N/A 790 rpm N/A 850 rpm N/A
24140KEJW33C2 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 1/30 N/A 790 rpm N/A 850 rpm N/A
24140KEJW33C3 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 1/30 N/A 790 rpm N/A 850 rpm N/A
24140KEJW33C4 N/A 200 mm N/A 340 mm13.3858 in N/A 140 mm5.5118 in N/A 1/30 N/A 790 rpm N/A 850 rpm N/A
24144EJW33 N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A N/A 720 rpm N/A 780 rpm N/A
24144EJW33C2 N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A N/A 720 rpm N/A 780 rpm N/A
24144EJW33C3 N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A N/A 720 rpm N/A 780 rpm N/A
24144EJW33C4 N/A 220 mm N/A 370 mm14.5669 in N/A 150 mm5.9055 in N/A N/A 720 rpm N/A 780 rpm N/A
24148EJW33W45A N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
24148EJW33W45AC2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
24148EJW33W45AC3 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
24148EJW33W45AC4 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
24148EJW507MW40IW69C2 N/A 240 mm N/A 400 mm15.748 in N/A 160 mm6.2992 in N/A N/A 610 rpm N/A 650 rpm N/A
24152EJW33W40IW45AC2 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
24152EJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
24152EJW33W45AC2 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
24152EJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
Unit of Measure
« 56 57 58 59 60