Spherical bearings are designed to manage high radial loads even when misalignment, poor lubrication, contamination, extreme speeds or critical application stresses are present.
Timken_SRB_Steel_EJW33_21306EJW33C3-A2
SRB EJ Line Drawing
Unit of Measure
« 56 57 58 59 60 

Part Number

d - Bore

D - Outer Diameter

B - Outer Ring Width

Bore_Taper

Reference Thermal Speed Rating (Grease)

Reference Thermal Speed Rating (Oil)

CAD

24152EJW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
24152EJW33W45AC5 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A N/A 540 rpm N/A 580 rpm N/A
24152KEJW33W45A N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 1/30 N/A 540 rpm N/A 580 rpm N/A
24152KEJW33W45AC3 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 1/30 N/A 540 rpm N/A 580 rpm N/A
24152KEJW33W45AC4 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 1/30 N/A 540 rpm N/A 580 rpm N/A
24152KEJW33W45AC6 N/A 260 mm N/A 440 mm17.323 in N/A 180 mm7.087 in N/A 1/30 N/A 540 rpm N/A 580 rpm N/A
24156EJW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A N/A 510 rpm N/A 540 rpm N/A
24156EJW33W45AC2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A N/A 510 rpm N/A 540 rpm N/A
24156EJW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A N/A 510 rpm N/A 540 rpm N/A
24156EJW33W45AC4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A N/A 510 rpm N/A 540 rpm N/A
24156EJW33W45AC6 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A N/A 510 rpm N/A 540 rpm N/A
24156KEJW33W45A N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 1/30 N/A 510 rpm N/A 540 rpm N/A
24156KEJW33W45AC2 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 1/30 N/A 510 rpm N/A 540 rpm N/A
24156KEJW33W45AC3 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 1/30 N/A 510 rpm N/A 540 rpm N/A
24156KEJW33W45AC4 N/A 280 mm N/A 460 mm18.1100 in N/A 180 mm7.087 in N/A 1/30 N/A 510 rpm N/A 540 rpm N/A
24160EJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A N/A 440 rpm N/A 470 rpm N/A
24160EJW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A N/A 440 rpm N/A 470 rpm N/A
24160EJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A N/A 440 rpm N/A 470 rpm N/A
24160EJW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A N/A 440 rpm N/A 470 rpm N/A
24160KEJW33W45A N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 1/30 N/A 440 rpm N/A 470 rpm N/A
24160KEJW33W45AC2 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 1/30 N/A 440 rpm N/A 470 rpm N/A
24160KEJW33W45AC3 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 1/30 N/A 440 rpm N/A 470 rpm N/A
24160KEJW33W45AC4 N/A 300 mm N/A 500 mm19.685 in N/A 200 mm7.874 in N/A 1/30 N/A 440 rpm N/A 470 rpm N/A
24164EJW33W45A N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A N/A 390 rpm N/A 410 rpm N/A
24164EJW33W45AC2 N/A 320.000 mm N/A 540 mm21.2600 in N/A 218 mm8.5830 in N/A N/A 390 rpm N/A 410 rpm N/A
Unit of Measure
« 56 57 58 59 60