When faced with flat horizontal or vertical faces, flange units offer a simple mounting solution. As with pillow block supports, flange units are produced with spherical location to accommodate standard bearing housings and provide easy initial alignment of shaft and equipment.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
To facilitate positive location of the flange to the surface, the rear face is recessed (dimensions N & V). This allows for a spigot (Tolerance f8) to be located into the flange.
Bearing inspection is simply a matter of removing the top half of the flange and housing. Bearing replacement may also be achieved in the same manner if required.
When integrating flange units into new applications, it should be noted that a maximum radial load equivalent to 0.26Cor is permissible. A maximum axial load of 0.25Ca must also be taken into account for applications with thrust loading. Units for vertically oriented shafts may also need special consideration given to sealing arrangements.
As always, Timken will be happy to advise on any application issues.
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM65BRHFATL | N/A 65 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSM65BXHFFS | N/A 65 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A | N/A 3940 rpm |
N/A
|
| LSM65BRHFFS | N/A 65 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 23155 lbf103000 N | N/A 25853 lbf115000 N | N/A 1213.95 lbf5400 N | N/A 3940 rpm |
N/A
|
| LSE211BXHF | N/A 2 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHF | N/A 2 11/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXHFKPS | N/A 2 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHFKPS | N/A 2 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXHFRSS | N/A 2 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHFRSS | N/A 2 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXHFHTPS | N/A 2 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHFHTPS | N/A 2 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXHFATL | N/A 2 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHFATL | N/A 2 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXHFFS | N/A 2 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHFFS | N/A 2 11/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHF | N/A 2 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHF | N/A 2 3/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHFKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHFKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHFRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHFRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHFHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHFHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHFATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHFATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|