Timken Split Cylindrical hanger units are the optimum solution for the support of screw conveyor shafts. The unit is comprised of a cast
iron split housing into which expansion type split cylindrical roller bearings are fitted. Provision of a drilled and tapped
boss in one half of the housing allows for the unit to be mounted from the conveyor cross bracing or any other suitable
surface. It is recommended that some form of swivel fixing be incorporated into the mounting arrangement to allow for
static alignment.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Due to the arduous conditions often found in screw conveyor applications, correct seal selection is critical. Timken Split Cylindrical hanger units are available with many sealing variants, all of which can also be tailored to suit specific applications. When integrating hanging units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. Only suitable for an expansion (BX) type bearings. Please contact Timken for further information.
Hanger units have two seal grooves per side. They are supplied with double felt seals as standard. However, the standard seal groove will accept any combination of strip seal.
A further option is to have a tapped hole between the seal grooves at each end of the housing to incorporate a grease or air supply to purge the seals.
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE308BXHG | N/A 3 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE308BXHGKPS | N/A 3 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE308BXHGRSS | N/A 3 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE308BXHGHTPS | N/A 3 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE308BXHGFS | N/A 3 1/2 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHG | N/A 90 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHGKPS | N/A 90 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHGRSS | N/A 90 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHGHTPS | N/A 90 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSM90BXHGFS | N/A 90 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2790 rpm |
N/A
|
| LSE311BXHG | N/A 3 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE311BXHGKPS | N/A 3 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE311BXHGRSS | N/A 3 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE311BXHGHTPS | N/A 3 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE311BXHGFS | N/A 3 11/16 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHG | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHGKPS | N/A 3 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHGRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHGHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSE312BXHGFS | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHG | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHGKPS | N/A 100 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHGRSS | N/A 100 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHGHTPS | N/A 100 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|
| LSM100BXHGFS | N/A 100 mm | N/A Felt Seal | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 2340 rpm |
N/A
|