Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE700BRHSHTPS | N/A 7 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE700BXHSATL | N/A 7 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE700BRHSATL | N/A 7 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE700BXHSFS | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSE700BRHSFS | N/A 7 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSM180BXHS | N/A 180 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM180BRHS | N/A 180 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSM180BXHSKPS | N/A 180 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM180BRHSKPS | N/A 180 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSM180BXHSRSS | N/A 180 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM180BRHSRSS | N/A 180 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSM180BXHSHTPS | N/A 180 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM180BRHSHTPS | N/A 180 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSM180BXHSATL | N/A 180 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM180BRHSATL | N/A 180 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSM180BXHSFS | N/A 180 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A | N/A 1030 rpm |
N/A
|
| HSM180BRHSFS | N/A 180 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 298996 lbf1330000 N | N/A 419718 lbf1867000 N | N/A 20008 lbf89000 N | N/A 1030 rpm |
N/A
|
| HSE704BXHS | N/A 7.2500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE704BRHS | N/A 7.2500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE704BXHSKPS | N/A 7.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE704BRHSKPS | N/A 7.2500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE704BXHSRSS | N/A 7.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE704BRHSRSS | N/A 7.2500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE704BXHSHTPS | N/A 7.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE704BRHSHTPS | N/A 7.2500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|