timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSE715BXHSFS N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A
HSE715BRHSFS N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A
HSE800BXHS N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A
HSE800BRHS N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A
HSE800BXHSKPS N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A
HSE800BRHSKPS N/A 8 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A
HSE800BXHSRSS N/A 8 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A
HSE800BRHSRSS N/A 8 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A
HSE800BXHSHTPS N/A 8 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A
HSE800BRHSHTPS N/A 8 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A
HSE800BXHSATL N/A 8 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A
HSE800BRHSATL N/A 8 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A
HSE800BXHSFS N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A N/A 880 rpm N/A
HSE800BRHSFS N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 359020 lbf1597000 N N/A 513688 lbf2285000 N N/A 22391 lbf99600 N N/A 880 rpm N/A
HSE808BXHS N/A 8 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
HSE808BRHS N/A 8 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
HSE808BXHSKPS N/A 8 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
HSE808BRHSKPS N/A 8 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
HSE808BXHSRSS N/A 8 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
HSE808BRHSRSS N/A 8 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
HSE808BXHSHTPS N/A 8 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
HSE808BRHSHTPS N/A 8 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
HSE808BXHSATL N/A 8 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
HSE808BRHSATL N/A 8 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A 24594 lbf109400 N N/A 760 rpm N/A
HSE808BXHSFS N/A 8 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 374307 lbf1665000 N N/A 551906 lbf2455000 N N/A N/A 760 rpm N/A
Unit of Measure
« 21 22 23 24 25 »