timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Heavy Series Standard Pillow Block - Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

HSM240BRHS N/A 240 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM240BXHSKPS N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM240BRHSKPS N/A 240 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM240BXHSRSS N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM240BRHSRSS N/A 240 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM240BXHSHTPS N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM240BRHSHTPS N/A 240 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM240BXHSATL N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM240BRHSATL N/A 240 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSM240BXHSFS N/A 240 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSM240BRHSFS N/A 240 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSE908BXHS N/A 9 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSE908BRHS N/A 9 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSE908BXHSKPS N/A 9 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSE908BRHSKPS N/A 9 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSE908BXHSRSS N/A 9 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSE908BRHSRSS N/A 9 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSE908BXHSHTPS N/A 9 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSE908BRHSHTPS N/A 9 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSE908BXHSATL N/A 9 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSE908BRHSATL N/A 9 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSE908BXHSFS N/A 9 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSE908BRHSFS N/A 9 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
HSE912BXHS N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A N/A 700 rpm N/A
HSE912BRHS N/A 9.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 426238 lbf1896000 N N/A 626992 lbf2789000 N N/A 29405 lbf130800 N N/A 700 rpm N/A
Unit of Measure
« 26 27 28 29 30 »