Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE708BRHSATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE708BXHSFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE708BRHSFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BXHS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM200BRHS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BXHSKPS | N/A 200 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM200BRHSKPS | N/A 200 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BXHSRSS | N/A 200 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM200BRHSRSS | N/A 200 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BXHSHTPS | N/A 200 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM200BRHSHTPS | N/A 200 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BXHSATL | N/A 200 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM200BRHSATL | N/A 200 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSM200BXHSFS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSM200BRHSFS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE715BXHS | N/A 7.9375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE715BRHS | N/A 7.9375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE715BXHSKPS | N/A 7.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE715BRHSKPS | N/A 7.9375 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE715BXHSRSS | N/A 7.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE715BRHSRSS | N/A 7.9375 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE715BXHSHTPS | N/A 7.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE715BRHSHTPS | N/A 7.9375 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|
| HSE715BXHSATL | N/A 7.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A | N/A 880 rpm |
N/A
|
| HSE715BRHSATL | N/A 7.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 359020 lbf1597000 N | N/A 513688 lbf2285000 N | N/A 22391 lbf99600 N | N/A 880 rpm |
N/A
|