Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE912BXHSKPS | N/A 9.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE912BRHSKPS | N/A 9.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE912BXHSRSS | N/A 9.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE912BRHSRSS | N/A 9.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE912BXHSHTPS | N/A 9.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE912BRHSHTPS | N/A 9.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE912BXHSATL | N/A 9.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE912BRHSATL | N/A 9.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE912BXHSFS | N/A 9.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE912BRHSFS | N/A 9.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM250BRHSATL | N/A 250 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM250BXHSATL | N/A 250 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BXHS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHSKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHSKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHSRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHSRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHSHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHSHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHSATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHSATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSE1000BXHSFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A | N/A 700 rpm |
N/A
|
| HSE1000BRHSFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|
| HSM260BRHSFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 426238 lbf1896000 N | N/A 626992 lbf2789000 N | N/A 29405 lbf130800 N | N/A 700 rpm |
N/A
|