Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE1300BXHSRSS | N/A 13.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BRHSRSS | N/A 13.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BXHSHTPS | N/A 13.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BRHSHTPS | N/A 13.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BXHSATL | N/A 13.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BRHSATL | N/A 13.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BXHSFS | N/A 13.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSE1300BRHSFS | N/A 13.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BRHSLAB | N/A 13.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A 44692 lbf198800 N | N/A 500 rpm |
N/A
|
| HSE1300BXHSLAB | N/A 13.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 611031 lbf2718000 N | N/A 920143 lbf4093000 N | N/A | N/A 500 rpm |
N/A
|
| HSM340BXHS | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM340BRHS | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BXHSKPS | N/A 340.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM340BRHSKPS | N/A 340.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BXHSRSS | N/A 340.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM340BRHSRSS | N/A 340.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BXHSHTPS | N/A 340.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM340BRHSHTPS | N/A 340.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BXHSATL | N/A 340.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM340BRHSATL | N/A 340.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BXHSFS | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSM340BRHSFS | N/A 340.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BRHSLAB | N/A 340.000 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A 48019 lbf213600 N | N/A 460 rpm |
N/A
|
| HSM340BXHSLAB | N/A 340.000 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|
| HSE1400BXHS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 659814 lbf2935000 N | N/A 1117975 lbf4973000 N | N/A | N/A 460 rpm |
N/A
|