Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| HSE411BXHSHTPS | N/A 4.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE411BRHSHTPS | N/A 4.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE411BXHSATL | N/A 4.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE411BRHSATL | N/A 4.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE411BXHSFS | N/A 4.6875 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSE411BRHSFS | N/A 4.6875 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM120BXHS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSM120BRHS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM120BXHSKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSM120BRHSKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM120BXHSRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSM120BRHSRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM120BXHSHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSM120BRHSHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM120BXHSATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSM120BRHSATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSM120BXHSFS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A | N/A 1640 rpm |
N/A
|
| HSM120BRHSFS | N/A 120 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 147475 lbf656000 N | N/A 180072 lbf801000 N | N/A 8790 lbf39100 N | N/A 1640 rpm |
N/A
|
| HSE412BXHS | N/A 4.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE412BRHS | N/A 4.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE412BXHSKPS | N/A 4.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE412BRHSKPS | N/A 4.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE412BXHSRSS | N/A 4.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|
| HSE412BRHSRSS | N/A 4.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A 11016 lbf49000 N | N/A 1500 rpm |
N/A
|
| HSE412BXHSHTPS | N/A 4.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 169281 lbf753000 N | N/A 218964 lbf974000 N | N/A | N/A 1500 rpm |
N/A
|