timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE208BRHSAFQAHTPS N/A 2 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BRHSAFQA-4BHTPS N/A 2 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BXHSAFQATL N/A 2 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BXHSAFQAATL N/A 2 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BXHSAFQA-4BATL N/A 2 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BRHSAFQATL N/A 2 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BRHSAFQAATL N/A 2 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BRHSAFQA-4BATL N/A 2 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BXHSAFQFS N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BXHSAFQAFS N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BXHSAFQA-4BFS N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BRHSAFQFS N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BRHSAFQAFS N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE208BRHSAFQA-4BFS N/A 2 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 23118 lbf102700 N N/A 25848 lbf115000 N N/A 3940 rpm N/A
LSE211BXHSAFQA N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BXHSAFQA-4B N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BXHSAFQ N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BRHSAFQA N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BRHSAFQA-4B N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BRHSAFQ N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BXHSAFQAKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BXHSAFQA-4BKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BXHSAFQKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BRHSAFQAKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
LSE211BRHSAFQA-4BKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 31041 lbf138000 N N/A 36179 lbf160800 N N/A 3310 rpm N/A
Unit of Measure
« 11 12 13 14 15 »