timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE107BRHSAFQ N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BXHSAFQKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BRHSAFQKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BXHSAFQRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BRHSAFQRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BXHSAFQHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BRHSAFQHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BXHSAFQATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BRHSAFQATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BXHSAFQFS N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE107BRHSAFQFS N/A 1 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BXHSAFQA N/A 40 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BRHSAFQA N/A 40 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BXHSAFQAKPS N/A 40 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BRHSAFQAKPS N/A 40 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BXHSAFQARSS N/A 40 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BRHSAFQARSS N/A 40 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BXHSAFQAHTPS N/A 40 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BRHSAFQAHTPS N/A 40 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BXHSAFQAATL N/A 40 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BRHSAFQAATL N/A 40 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BXHSAFQAFS N/A 40 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSM40BRHSAFQAFS N/A 40 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 14296 lbf63500 N N/A 14724 lbf65400 N N/A 5400 rpm N/A
LSE111BXHSAFQ N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQA N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
Unit of Measure
1 2 3 4 5 »