Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE800BXHSAFQKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BRHSAFQKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSAFQRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BRHSAFQRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSAFQHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BRHSAFQHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSAFQATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BRHSAFQATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSAFQFS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|
| LSE800BRHSAFQFS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 136576 lbf607000 N | N/A 222676 lbf989700 N | N/A 1070 rpm |
N/A
|