timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSE111BRHSAFQ N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQA N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQAKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQAKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQRSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQARSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQRSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQARSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQAHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQAHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQAATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQAATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQFS N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BXHSAFQAFS N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQFS N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE111BRHSAFQAFS N/A 1 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE112BXHSAFQ N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE112BXHSAFQA N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
LSE112BRHSAFQ N/A 1 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 18694 lbf83100 N N/A 19643 lbf87300 N N/A 4630 rpm N/A
Unit of Measure
1 2 3 4 5 »