Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| LSE215BXHSAFQRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQARSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQA-4BRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQAHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQA-4BHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQAHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQA-4BHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQAATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQA-4BATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQAATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQA-4BATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQAFS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQA-4BFS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSAFQFS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQAFS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQA-4BFS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE215BRHSAFQFS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BXHSAFQA | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BXHSAFQA-4B | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|
| LSE300BXHSAFQ | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31041 lbf138000 N | N/A 36179 lbf160800 N | N/A 3310 rpm |
N/A
|