timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-LSE307BRHSAFQA4BATL-assembled
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 26 27 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

LSM200BRHSAFQA N/A 200 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BXHSAFQAKPS N/A 200 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BRHSAFQAKPS N/A 200 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BXHSAFQARSS N/A 200 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BRHSAFQARSS N/A 200 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BXHSAFQAHTPS N/A 200 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BRHSAFQAHTPS N/A 200 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BXHSAFQAATL N/A 200 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BRHSAFQAATL N/A 200 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BXHSAFQAFS N/A 200 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSM200BRHSAFQAFS N/A 200 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BXHSAFQ N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BRHSAFQ N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BXHSAFQKPS N/A 7.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BRHSAFQKPS N/A 7.9375 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BXHSAFQRSS N/A 7.9375 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BRHSAFQRSS N/A 7.9375 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BXHSAFQHTPS N/A 7.9375 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BRHSAFQHTPS N/A 7.9375 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BXHSAFQATL N/A 7.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BRHSAFQATL N/A 7.9375 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BXHSAFQFS N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE715BRHSAFQFS N/A 7.9375 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE800BXHSAFQ N/A 8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
LSE800BRHSAFQ N/A 8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 136576 lbf607000 N N/A 222676 lbf989700 N N/A 1070 rpm N/A
Unit of Measure
« 26 27