Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM150BXHSDATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSM150BRHSDATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM150BXHSDFS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSM150BRHSDFS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSD | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSD | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSDKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSDKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSDRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSDRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSDHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSDHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSDATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSDATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSDFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSDFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM160BXHSD | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BRHSD | N/A 160 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM160BXHSDKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BRHSDKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM160BXHSDRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BRHSDRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM160BXHSDHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM160BRHSDHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM160BXHSDATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|