Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM125BRHSNKPS | N/A 125 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BXHSNRSS | N/A 125 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BRHSNRSS | N/A 125 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BXHSNHTPS | N/A 125 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BRHSNHTPS | N/A 125 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BXHSNATL | N/A 125 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BRHSNATL | N/A 125 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSM125BXHSNFS | N/A 125 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSM125BRHSNFS | N/A 125 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSN | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSN | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNRSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNRSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE415BXHSNFS | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE415BRHSNFS | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE500BXHSN | N/A 5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE500BRHSN | N/A 5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|
| LSE500BXHSNKPS | N/A 5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A | N/A 1740 rpm |
N/A
|
| LSE500BRHSNKPS | N/A 5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 81606 lbf363000 N | N/A 111505 lbf496000 N | N/A 4990.69 lbf22200 N | N/A 1740 rpm |
N/A
|