Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE211BRHSNQRSS | N/A 2 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXHSNQHTPS | N/A 2 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHSNQHTPS | N/A 2 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXHSNQATL | N/A 2 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHSNQATL | N/A 2 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE211BXHSNQFS | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE211BRHSNQFS | N/A 2 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSNQ | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHSNQ | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSNQKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHSNQKPS | N/A 2 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSNQRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHSNQRSS | N/A 2 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSNQHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHSNQHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSNQATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHSNQATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE212BXHSNQFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE212BRHSNQFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BXHSNQ | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BRHSNQ | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BXHSNQKPS | N/A 70 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BRHSNQKPS | N/A 70 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BXHSNQRSS | N/A 70 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BRHSNQRSS | N/A 70 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|