Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM70BXHSNQHTPS | N/A 70 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BRHSNQHTPS | N/A 70 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BXHSNQATL | N/A 70 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BRHSNQATL | N/A 70 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM70BXHSNQFS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM70BRHSNQFS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSNQ | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE215BRHSNQ | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSNQKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE215BRHSNQKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSNQRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE215BRHSNQRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSNQHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE215BRHSNQHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSNQATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE215BRHSNQATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSE215BXHSNQFS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSE215BRHSNQFS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM75BXHSNQ | N/A 75 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM75BRHSNQ | N/A 75 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM75BXHSNQKPS | N/A 75 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM75BRHSNQKPS | N/A 75 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM75BXHSNQRSS | N/A 75 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|
| LSM75BRHSNQRSS | N/A 75 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A 1708.53 lbf7600 N | N/A 3310 rpm |
N/A
|
| LSM75BXHSNQHTPS | N/A 75 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 31024 lbf138000 N | N/A 36194 lbf161000 N | N/A | N/A 3310 rpm |
N/A
|