Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM85BRHSNQARSS | N/A 85 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHSNQBRSS | N/A 85 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BXHSNQAHTPS | N/A 85 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSM85BXHSNQBHTPS | N/A 85 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSM85BRHSNQAHTPS | N/A 85 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHSNQBHTPS | N/A 85 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BXHSNQAATL | N/A 85 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSM85BXHSNQBATL | N/A 85 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSM85BRHSNQAATL | N/A 85 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHSNQBATL | N/A 85 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BXHSNQAFS | N/A 85 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSM85BXHSNQBFS | N/A 85 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSM85BRHSNQAFS | N/A 85 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHSNQBFS | N/A 85 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BXHSNQ | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BXHSNQB | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BRHSNQ | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BRHSNQB | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BXHSNQKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BXHSNQBKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BRHSNQKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BRHSNQBKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BXHSNQRSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BXHSNQBRSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A | N/A 2790 rpm |
N/A
|
| LSE307BRHSNQRSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|