Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM105BXHSHTPS | N/A 105 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM105BRHSHTPS | N/A 105 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHSATL | N/A 105 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM105BRHSATL | N/A 105 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSM105BXHSFS | N/A 105 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A | N/A 2340 rpm |
N/A
|
| LSM105BRHSFS | N/A 105 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 64745 lbf288000 N | N/A 82280 lbf366000 N | N/A 3596.90 lbf16000 N | N/A 2340 rpm |
N/A
|
| LSE403BXHS | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE403BRHS | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE403BXHSKPS | N/A 4 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE403BRHSKPS | N/A 4 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE403BXHSRSS | N/A 4 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE403BRHSRSS | N/A 4 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE403BXHSHTPS | N/A 4 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE403BRHSHTPS | N/A 4 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE403BXHSATL | N/A 4 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE403BRHSATL | N/A 4 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE403BXHSFS | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE403BRHSFS | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BXHS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE404BRHS | N/A 4.25 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BXHSKPS | N/A 4.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE404BRHSKPS | N/A 4.25 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BXHSRSS | N/A 4.25 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE404BRHSRSS | N/A 4.25 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE404BXHSHTPS | N/A 4.25 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|