timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE404BRHSHTPS N/A 4.25 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSE404BXHSATL N/A 4.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSE404BRHSATL N/A 4.25 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSE404BXHSFS N/A 4.25 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSE404BRHSFS N/A 4.25 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSM110BXHS N/A 110 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSM110BRHS N/A 110 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSM110BXHSKPS N/A 110 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSM110BRHSKPS N/A 110 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSM110BXHSRSS N/A 110 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSM110BRHSRSS N/A 110 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSM110BXHSHTPS N/A 110 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSM110BRHSHTPS N/A 110 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSM110BXHSATL N/A 110 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSM110BRHSATL N/A 110 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSM110BXHSFS N/A 110 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSM110BRHSFS N/A 110 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSE407BXHS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSE407BRHS N/A 4 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSE407BXHSKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSE407BRHSKPS N/A 4 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSE407BXHSRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSE407BRHSRSS N/A 4 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
LSE407BXHSHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A N/A 1970 rpm N/A
LSE407BRHSHTPS N/A 4 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 71040 lbf316000 N N/A 95993 lbf427000 N N/A 4181.39 lbf18600 N N/A 1970 rpm N/A
Unit of Measure
« 16 17 18 19 20 »