timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM260BRHS N/A 260 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSM260BXHSKPS N/A 260 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSM260BRHSKPS N/A 260 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSM260BXHSRSS N/A 260 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSM260BRHSRSS N/A 260 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSM260BXHSHTPS N/A 260 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSM260BRHSHTPS N/A 260 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSM260BXHSATL N/A 260 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSM260BRHSATL N/A 260 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSM260BXHSFS N/A 260 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSM260BRHSFS N/A 260 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSE1008BXHS N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSE1008BRHS N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSE1008BXHSKPS N/A 10 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSE1008BRHSKPS N/A 10 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSE1008BXHSRSS N/A 10 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSE1008BRHSRSS N/A 10 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSE1008BXHSHTPS N/A 10 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSE1008BRHSHTPS N/A 10 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSE1008BXHSATL N/A 10 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSE1008BRHSATL N/A 10 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSE1008BXHSFS N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSE1008BRHSFS N/A 10 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A 15017 lbf66800 N N/A 730 rpm N/A
LSE1008BXHSATLE0302 N/A 10 1/2 in N/A Aluminium Triple Labyrinth N/A Marine Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
LSM270BXHS N/A 270 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 190638 lbf848000 N N/A 337663 lbf1502000 N N/A N/A 730 rpm N/A
Unit of Measure
« 41 42 43 44 45 »