Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1208BXHSKPS | N/A 12.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1208BRHSKPS | N/A 12.5000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1208BXHSRSS | N/A 12.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1208BRHSRSS | N/A 12.5000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1208BXHSHTPS | N/A 12.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1208BRHSHTPS | N/A 12.5000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1208BXHSATL | N/A 12.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1208BRHSATL | N/A 12.5000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSE1208BXHSFS | N/A 12.5000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1208BRHSFS | N/A 12.5000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BXHS | N/A 320.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BRHS | N/A 320.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BXHSKPS | N/A 320.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BRHSKPS | N/A 320.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BXHSRSS | N/A 320.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BRHSRSS | N/A 320.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BXHSHTPS | N/A 320.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BRHSHTPS | N/A 320.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BXHSATL | N/A 320.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BRHSATL | N/A 320.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BXHSFS | N/A 320.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM320BRHSFS | N/A 320.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BRHSLAB | N/A 320.000 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|
| LSM320BXHSLAB | N/A 320.000 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSM330BXHS | N/A 330 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|