timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM350BRHSFS N/A 350 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BXHS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BRHS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BXHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BRHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BXHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BRHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BXHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BRHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BXHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BRHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BXHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSE1400BRHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BRHSLAB N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A 22391 lbf99600 N N/A 540 rpm N/A
LSE1400BXHSLAB N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 229755 lbf1022000 N N/A 441745 lbf1965000 N N/A N/A 540 rpm N/A
LSM360BXHS N/A 360.000 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM360BRHS N/A 360.000 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM360BXHSKPS N/A 360.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM360BRHSKPS N/A 360.000 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM360BXHSRSS N/A 360.000 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM360BRHSRSS N/A 360.000 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM360BXHSHTPS N/A 360.000 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM360BRHSHTPS N/A 360.000 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
LSM360BXHSATL N/A 360.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A N/A 500 rpm N/A
LSM360BRHSATL N/A 360.000 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 275166 lbf1224000 N N/A 546511 lbf2431000 N N/A 24819 lbf110400 N N/A 500 rpm N/A
Unit of Measure
« 51 52 53 54 55 »