Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE515BRHSRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BXHSFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE515BRHSFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BXHS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE600BRHS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BXHSKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE600BRHSKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BXHSRSS | N/A 6 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE600BRHSRSS | N/A 6 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BXHSHTPS | N/A 6 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE600BRHSHTPS | N/A 6 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BXHSATL | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE600BRHSATL | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BXHSFS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSE600BRHSFS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BXHSATLE0302 | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSM155BXHS | N/A 155 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSM155BRHS | N/A 155 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM155BXHSKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|
| LSM155BRHSKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM155BXHSRSS | N/A 155 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A | N/A 1450 rpm |
N/A
|