timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSM160ABRHSATL N/A 160 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSM160BRHSATL N/A 160 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSM160ABXHSFS N/A 160 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A N/A 1450 rpm N/A
LSM160BXHSFS N/A 160 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSM160ABRHSFS N/A 160 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 103187 lbf459000 N N/A 149273 lbf664000 N N/A 6609.30 lbf29400 N N/A 1450 rpm N/A
LSM160BRHSFS N/A 160 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE607BXHS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE607BRHS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE607BXHSKPS N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE607BRHSKPS N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE607BXHSRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE607BRHSRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE607BXHSHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE607BRHSHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE607BXHSATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE607BRHSATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE607BXHSFS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE607BRHSFS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE608BXHS N/A 6 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE608BRHS N/A 6 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE608BXHSKPS N/A 6 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE608BRHSKPS N/A 6 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE608BXHSRSS N/A 6 1/2 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
LSE608BRHSRSS N/A 6 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A 7419 lbf33000 N N/A 1320 rpm N/A
LSE608BXHSHTPS N/A 6 1/2 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 131064 lbf583000 N N/A 178049 lbf792000 N N/A N/A 1320 rpm N/A
Unit of Measure
« 31 32 33 34 35 »