Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM350BRHSFS | N/A 350 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BXHS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BRHS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BXHSKPS | N/A 14 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BRHSKPS | N/A 14 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BXHSRSS | N/A 14 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BRHSRSS | N/A 14 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BXHSHTPS | N/A 14 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BRHSHTPS | N/A 14 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BXHSATL | N/A 14 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BRHSATL | N/A 14 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BXHSFS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSE1400BRHSFS | N/A 14 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BRHSLAB | N/A 14 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A 22391 lbf99600 N | N/A 540 rpm |
N/A
|
| LSE1400BXHSLAB | N/A 14 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 229755 lbf1022000 N | N/A 441745 lbf1965000 N | N/A | N/A 540 rpm |
N/A
|
| LSM360BXHS | N/A 360.000 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM360BRHS | N/A 360.000 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM360BXHSKPS | N/A 360.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM360BRHSKPS | N/A 360.000 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM360BXHSRSS | N/A 360.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM360BRHSRSS | N/A 360.000 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM360BXHSHTPS | N/A 360.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM360BRHSHTPS | N/A 360.000 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSM360BXHSATL | N/A 360.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM360BRHSATL | N/A 360.000 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|