Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE1000BXHSKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BRHSKPS | N/A 10 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BXHSRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BRHSRSS | N/A 10 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BXHSHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BRHSHTPS | N/A 10 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BXHSATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BRHSATL | N/A 10 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1000BXHSFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSE1000BRHSFS | N/A 10 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXHSFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHSFS | N/A 260 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXHSHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHSHTPS | N/A 260 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXHSATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHSATL | N/A 260 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXHSKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHSKPS | N/A 260 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSM260BXHSRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A | N/A 750 rpm |
N/A
|
| MSM260BRHSRSS | N/A 260 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 304391 lbf1354000 N | N/A 475921 lbf2117000 N | N/A 22211 lbf98800 N | N/A 750 rpm |
N/A
|
| MSE1008BXHS | N/A 10 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1008BRHS | N/A 10 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1008BXHSKPS | N/A 10 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSE1008BRHSKPS | N/A 10 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1008BXHSRSS | N/A 10 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|