Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM440BRHSATL | N/A 440 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BXHSFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM440BRHSFS | N/A 440 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BRHSLAB | N/A 440 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM440BXHSLAB | N/A 440 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BXHS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BRHS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BXHSKPS | N/A 18.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BRHSKPS | N/A 18.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BXHSRSS | N/A 18.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BRHSRSS | N/A 18.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BXHSHTPS | N/A 18.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BRHSHTPS | N/A 18.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BXHSATL | N/A 18.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BRHSATL | N/A 18.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BXHSFS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSE1800BRHSFS | N/A 18.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BRHSLAB | N/A 18.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSE1800BXHSLAB | N/A 18.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BXHS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BXHSKPS | N/A 460 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHSKPS | N/A 460 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|
| MSM460BXHSRSS | N/A 460 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A | N/A 380 rpm |
N/A
|
| MSM460BRHSRSS | N/A 460 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 497952 lbf2215000 N | N/A 940376 lbf4183000 N | N/A 48559 lbf216000 N | N/A 380 rpm |
N/A
|