« 61
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM600BXHSRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BRHSRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BXHSHTPS | N/A 600 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BRHSHTPS | N/A 600 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BXHSATL | N/A 600 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BRHSATL | N/A 600 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BXHSFS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BRHSFS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BRHSLAB | N/A 600 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BXHSLAB | N/A 600 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BXHS | N/A 24.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BRHS | N/A 24.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BXHSKPS | N/A 24.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BRHSKPS | N/A 24.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BXHSRSS | N/A 24.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BRHSRSS | N/A 24.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BXHSHTPS | N/A 24.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BRHSHTPS | N/A 24.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BXHSATL | N/A 24.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BRHSATL | N/A 24.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BXHSFS | N/A 24.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSE2400BRHSFS | N/A 24.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BRHSLAB | N/A 24.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSE2400BXHSLAB | N/A 24.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
Unit of Measure
« 61