Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE111BXHS | N/A 1 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHS | N/A 1 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHSKPS | N/A 1 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHSKPS | N/A 1 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHSRSS | N/A 1 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHSRSS | N/A 1 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHSHTPS | N/A 1 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHSHTPS | N/A 1 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHSATL | N/A 1 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHSATL | N/A 1 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE111BXHSFS | N/A 1 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE111BRHSFS | N/A 1 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHS | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHS | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHSKPS | N/A 1 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHSKPS | N/A 1 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHSRSS | N/A 1 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHSRSS | N/A 1 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHSHTPS | N/A 1 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHSHTPS | N/A 1 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHSATL | N/A 1 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHSATL | N/A 1 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSE112BXHSFS | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|
| MSE112BRHSFS | N/A 1 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A 1394 lbf6200 N | N/A 4350 rpm |
N/A
|
| MSM45BXHS | N/A 45 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 27202 lbf121000 N | N/A 28551 lbf127000 N | N/A | N/A 4350 rpm |
N/A
|