Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE715BRHSATL | N/A 7.9375 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE715BXHSFS | N/A 7.9375 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE715BRHSFS | N/A 7.9375 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE800BXHS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BRHS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE800BXHSKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BRHSKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE800BXHSRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BRHSRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE800BXHSHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BRHSHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE800BXHSATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BRHSATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE800BXHSFS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A | N/A 960 rpm |
N/A
|
| MSE800BRHSFS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227732 lbf1013000 N | N/A 340810 lbf1516000 N | N/A 17985 lbf80000 N | N/A 960 rpm |
N/A
|
| MSE808BXHS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHSKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHSKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHSRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHSRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHSHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHSHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|
| MSE808BXHSATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A | N/A 850 rpm |
N/A
|
| MSE808BRHSATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 255833 lbf1138000 N | N/A 374981 lbf1668000 N | N/A 20188 lbf89800 N | N/A 850 rpm |
N/A
|