Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM280BRHSHTPS | N/A 280 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM280BXHSATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM280BRHSATL | N/A 280 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSM280BXHSFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A | N/A 670 rpm |
N/A
|
| MSM280BRHSFS | N/A 280 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 331818 lbf1476000 N | N/A 529875 lbf2357000 N | N/A 25583 lbf113800 N | N/A 670 rpm |
N/A
|
| MSE1108BXHS | N/A 11 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSE1108BRHS | N/A 11 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSE1108BXHSKPS | N/A 11 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSE1108BRHSKPS | N/A 11 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSE1108BXHSRSS | N/A 11 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSE1108BRHSRSS | N/A 11 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSE1108BXHSHTPS | N/A 11 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSE1108BRHSHTPS | N/A 11 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSE1108BXHSATL | N/A 11 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSE1108BRHSATL | N/A 11 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSE1108BXHSFS | N/A 11 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSE1108BRHSFS | N/A 11 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BXHS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BRHS | N/A 300 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BXHSKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BRHSKPS | N/A 300 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BXHSRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BRHSRSS | N/A 300 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM300BXHSHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM300BRHSHTPS | N/A 300 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|