timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 61 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM600BXHSRSS N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSM600BRHSRSS N/A 600 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSM600BXHSHTPS N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSM600BRHSHTPS N/A 600 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSM600BXHSATL N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSM600BRHSATL N/A 600 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSM600BXHSFS N/A 600 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSM600BRHSFS N/A 600 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSM600BRHSLAB N/A 600 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSM600BXHSLAB N/A 600 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSE2400BXHS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSE2400BRHS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BXHSKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSE2400BRHSKPS N/A 24.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BXHSRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSE2400BRHSRSS N/A 24.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BXHSHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSE2400BRHSHTPS N/A 24.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BXHSATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSE2400BRHSATL N/A 24.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BXHSFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
MSE2400BRHSFS N/A 24.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BRHSLAB N/A 24.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A
MSE2400BXHSLAB N/A 24.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A
Unit of Measure
« 61