This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an
efficient and readily accessible means of tensioning conveyor systems and large scale drives.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE512BRHTPRSS | N/A 5.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE512BRHTPHTPS | N/A 5.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE512BRHTPATL | N/A 5.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE512BRHTPFS | N/A 5.7500 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM150BRHTP | N/A 150 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM150BRHTPKPS | N/A 150 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM150BRHTPRSS | N/A 150 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM150BRHTPHTPS | N/A 150 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM150BRHTPATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM150BRHTPFS | N/A 150 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BRHTP | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BRHTPKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BRHTPRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BRHTPHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BRHTPATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE515BRHTPFS | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BRHTP | N/A 6 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BRHTPKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BRHTPRSS | N/A 6 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BRHTPHTPS | N/A 6 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BRHTPATL | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSE600BRHTPFS | N/A 6 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM155BRHTP | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM155BRHTPKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|
| LSM155BRHTPRSS | N/A 155 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 103187 lbf459000 N | N/A 149273 lbf664000 N | N/A 6609.30 lbf29400 N | N/A 1450 rpm |
N/A
|