This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
timken-split-take-up-mounted-cylindrical-roller-bearing-unit
Take-Up Unit, Tension Type - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE215BRHTTATL N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSE215BRHTTFS N/A 2 15/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSM75BRHTT N/A 75 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSM75BRHTTKPS N/A 75 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSM75BRHTTRSS N/A 75 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSM75BRHTTHTPS N/A 75 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSM75BRHTTATL N/A 75 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSM75BRHTTFS N/A 75 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSE300BRHTT N/A 3 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSE300BRHTTKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSE300BRHTTRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSE300BRHTTHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSE300BRHTTATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSE300BRHTTFS N/A 3 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 58001 lbf258000 N N/A 67443 lbf300000 N N/A 2383 lbf10600 N N/A 3080 rpm N/A
MSM80BRHTT N/A 80 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BRHTTKPS N/A 80 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BRHTTRSS N/A 80 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BRHTTHTPS N/A 80 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BRHTTATL N/A 80 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSM80BRHTTFS N/A 80 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BRHTT N/A 3 3/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BRHTTKPS N/A 3 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BRHTTRSS N/A 3 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BRHTTHTPS N/A 3 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
MSE303BRHTTATL N/A 3 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A
Unit of Measure
1 2 3 4 5 »