- A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Unit of Measure
1 2
Part Number |
Description |
Bore Size |
Coupling Size |
Hub Style |
Keyway Size |
Outside Diameter |
Overall Coupling Length |
CAD |
|---|---|---|---|---|---|---|---|---|
| 68514466257 | N/A CJ42A-HUB-PM-25MMH7-8X3.3MMKW | N/A 25.00 mm | N/A 42/55 | N/A A | N/A 8 X 3.3 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514462049 | N/A CJ42A-HUB-PM-28MMH7-8X3.3MMKW | N/A 28.00 mm | N/A 42/55 | N/A A | N/A 8 X 3.3 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514462050 | N/A CJ42A-HUB-PM-30MMH7-8X3.3MMKW | N/A 30.00 mm | N/A 42/55 | N/A A | N/A 8 X 3.3 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514462051 | N/A CJ42A-HUB-PM-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 42/55 | N/A A | N/A 10 x 3.3 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514466897 | N/A CJ48A-HUB-PM-32MMH7-10X3.3MMKW | N/A 32.00 mm | N/A 48/60 | N/A A | N/A 10 x 3.3 mm | N/A 4.130 in104.90 mm | N/A 3.160 in80.26 mm |
N/A
|
| 68514462052 | N/A CJ42A-HUB-PM-35MMH7-10X3.3MMKW | N/A 35.00 mm | N/A 42/55 | N/A A | N/A 10 x 3.3 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514462053 | N/A CJ42A-HUB-PM-38MMH7-10X3.3MMKW | N/A 38.00 mm | N/A 42/55 | N/A A | N/A 10 x 3.3 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514462054 | N/A CJ42/55B-HUB-PM-42MMH7-12X3.3MMKW | N/A 42.00 mm | N/A 42/55 | N/A B | N/A 12 X 3.3 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514462055 | N/A CJ42/55B-HUB-PM-45MMH7-14X3.8MMKW | N/A 45.00 mm | N/A 42/55 | N/A B | N/A 14 X 3.8 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514462056 | N/A CJ42/55B-HUB-PM-48MM-14X3.8MMKW | N/A 48.00 mm | N/A 42/55 | N/A B | N/A 14 X 3.8 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514462057 | N/A CJ42/55B-HUB-PM-50MM-14X3.8MMKW | N/A 50.00 mm | N/A 42/55 | N/A B | N/A 14 X 3.8 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514466826 | N/A CJ48/60B-HUB-PM-50MMH7-14X3.8MMKW | N/A 50.00 mm | N/A 48/60 | N/A B | N/A 14 X 3.8 mm | N/A 4.130 in104.90 mm | N/A 3.160 in80.26 mm | N/A |
| 68514464121 | N/A CJ75A-HUB-CI-50MMH7-14X3.8MMKW | N/A 50.00 mm | N/A 75/90 | N/A A | N/A 14 X 3.8 mm | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm |
N/A
|
| 68514462058 | N/A CJ42/55B-HUB-PM-55MM-16X4.3MMKW | N/A 55.00 mm | N/A 42/55 | N/A B | N/A 16 x 4.3 mm | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm |
N/A
|
| 68514464744 | N/A CJ75A-HUB-CI-60MMH7-18X4.4MMKW | N/A 60.00 mm | N/A 75/90 | N/A A | N/A 18 X 4.4 mm | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm |
N/A
|
| 68514466195 | N/A CJ55/70B-HUB-CI-65MMH7-18X4.4MMKW | N/A 65.00 mm | N/A 55/70 | N/A B | N/A 18 X 4.4 mm | N/A 4.720 in119.89 mm | N/A 3.580 in90.93 mm |
N/A
|
| 68514465816 | N/A CJ75A-HUB-CI-70MMH7-20X4.9MMKW | N/A 70.00 mm | N/A 75/90 | N/A A | N/A 20 x 4.9 mm | N/A 6.300 in160.02 mm | N/A 4.720 in119.89 mm | N/A |
| 68514462414 | N/A CJ42A-HUB-PM-RSB | N/A | N/A 42/55 | N/A A | N/A | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm | N/A |
| 68514462048 | N/A CJ42/55B-HUB-PM-RSB | N/A | N/A 42/55 | N/A B | N/A | N/A 3.74 in95 mm | N/A 2.870 in72.90 mm | N/A |
| 68514462415 | N/A CJ48A-HUB-PM-17MM-RSB | N/A | N/A 48/60 | N/A A | N/A | N/A 4.130 in104.90 mm | N/A 3.160 in80.26 mm |
N/A
|
| 68514462059 | N/A CJ48/60B-HUB-PM-RSB | N/A | N/A 48/60 | N/A B | N/A | N/A 4.130 in104.90 mm | N/A 3.160 in80.26 mm | N/A |
| 68514462416 | N/A CJ55A-HUB-CI-18MM-RSB | N/A | N/A 55/70 | N/A A | N/A | N/A 4.720 in119.89 mm | N/A 3.580 in90.93 mm |
N/A
|
| 68514462060 | N/A CJ55/70B-HUB-CI-RSB | N/A | N/A 55/70 | N/A B | N/A | N/A 4.720 in119.89 mm | N/A 3.580 in90.93 mm | N/A |
| 68514462417 | N/A CJ65A-HUB-CI-RSB | N/A | N/A 65/75 | N/A A | N/A | N/A 5.310 in134.87 mm | N/A 4.150 in105.41 mm | N/A |
| 68514462061 | N/A CJ65/75B-HUB-CI-RSB | N/A | N/A 65/75 | N/A B | N/A | N/A 5.310 in134.87 mm | N/A 4.150 in105.41 mm | N/A |
Unit of Measure
1 2